ArmorTek

Landing page typemark, hero_2
WEB_ArmorTek_Hero_3

Put Some Armor on It

ArmorTek advanced coating system is a proven, patent pending three-pronged approach to corrosion protection made of an anti-corrosion primer, a microbial inhibitor to limit microbial-induced corrosion (MIC), and a protective epoxy-polyester topcoat. Stop corrosion before it starts. Put some armor on it. Available on select Watts and FEBCO brand backflow preventers.
Anti-corrosion_icon_768x768

Anti-corrosion Primer

An advanced primer contains an electrochemical corrosion inhibitor that will significantly slow the spread of corrosion should the metal substrate become exposed from wear or impact.
Microbial_Icon_images_768x768

Microbial Inhibitor

ArmorTek’s exclusive formulation prohibits the growth of the bacteria that cause MIC, further slowing the spread of corrosion and limiting the growth of tubercles that can clog or foul downstream equipment.
Topcoat_Icon_images_768x768

Robust Topcoat

ArmorTek’s top layer is specially designed to bond to the primer below, providing a high strength barrier between the iron substrate and water.

Field-proven Protection

In an area where the water was tested to have low chlorine levels and significant MIC activity, a municipality was experiencing accelerated corrosion and failure of a valve that experienced low, infrequent flow. After only 14 months, a valve with standard epoxy coating was filled with corrosion indicative of MIC activity. The valve was swapped with one using ArmorTek technology, and after 16 months corrosion was extremely limited.
Standard Coating_1366x768

Standard Coating

In these images taken 14 months after installation you can see many of the tubercles common to MIC and extensive corrosion.
ArmorTek Coating_1366x768

ArmorTek Coating

These images taken after 16 months in the same application show little to no corrosion.  Any corrosion resulting from a breach in coating has not spread.

Browse Products Equipped with ArmorTek

LF909-DOSY_0792196.psd

909 Large

Reduced Pressure Valve Assembly Backflow Preventers, Cast Iron, Large Diameter 2 1/2 - 10 Inch Sizes
909-OSY_250-300.tif

LF909 Large

Lead Free* Reduced Pressure Valve Assembly Backflow Preventers - Large Diameter 2-1/2 - 10 Inch Sizes
909M1RPDAOSY_8-10.tif

909RPDA

Reduced Pressure Detector Assembly Backflow Preventers, Cast Iron
709_250-300

LF709

Lead Free* Double Check Valve Assembly Backflow Preventers, Cast Iron
709-OSY_4-10.psd

709

Double Check Valve Assembly Backflow Preventers, Cast Iron
709DCDAOSY.tif

709DCDA

Double Check Detector Assembly Backflow Preventers, Cast Iron
007DCDA_OSY.tif

007DCDA

Double Check Detector Assembly Backflow Preventers
LF850_OSY

LF850 Large

Inline Double Check Valve Assemblies
LF856-OSY-GPM_0124443

LF856

Inline Double Check Detector Assemblies, Type II
LF860_OSY

LF860 Large

Inline Reduced Pressure Zone Assemblies 
Product Image - LF866-OSY-GPM

LF866

Inline Reduced Pressure Detector Assemblies, Type II
800_Bypass-LM

LF800

Lead Free* Single Check and Single Detector Check, Cast Iron
LF870V-DC-NRS

LF870V

N-Pattern Double Check Valve Assemblies
N pattern

LF876V

N-Pattern Double Check Detector Assemblies, Type II
LF880V-RP-NRS

LF880V

N-Pattern Reduced Pressure Zone Assemblies
LF886V-OSY-GPM_22522

LF886V

N-Pattern Reduced Pressure Detector Assemblies, Type II