RainCycle Commercial Rainwater Harvesting

RainCycle LP Cover
RainCycle-typemark
DL-Brochure

Setting the standard for rainwater harvesting

As the industry leader in developing water sustainability solutions, Watts sets the standard for rainwater harvesting. Our commercial rainwater harvesting systems are used in North America to efficiently capture, store, treat, and deliver non-potable water for a variety of end uses including irrigation, restrooms, laundry, and more. Using only the highest quality components on the market, we create modular systems that can be customized to meet nearly any location and project need.

 

A Rainwater Harvesting Solution for New England; see the case study:

Read the Case Study

Product Features:

  • Efficient water conservation
  • Modular system design
  • Straightforward maintenance
  • Ongoing support from our engineers

How RainCycle™ Works

Rainwater harvesting offers a sustainable approach to water management. It not only helps commercial and industrial buildings conserve water by reducing the demand on municipal water sources, it can reduce energy consumption and provide economic savings.

Learn how the RainCycle™ Rainwater Harvesting system easily collects rooftop rainwater and then pre-filters, stores, processes and distributes it as non-potable water for such end uses as restrooms, irrigation, and cooling tower water makeup.

Raincycle

Rainwater Harvesting Systems

RainCycle® 7000 series (Direct and Indirect) packages are stand-alone building scale systems for collecting, storing, and treating roof-collected rainwater for beneficial end uses in and around the building.

Standard Features

  • Filtration rated for up to 100g
  • 304 stainless steel headers, piping and frame
  • 2-stage cartridge-type filtration in a non-metallic filter body
  • UV for disinfection
  • Filtration differential pressure monitoring
  • Tank level monitoring
  • UL 508A control panel with PLC and color touch screen
  • Optional RS485, Modbus/BACNet/ communications

 

How they work

 

Series Options

 RainCycle® 7000-DG2 -Integrated DIRECT Rainwater Harvesting Solution Download RainCycle® 7000-DG2 Technical Brief

 RainCycle® 7000-INDG2 -Integrated INDIRECT Rainwater Harvesting Solution Download RainCycle® 7000-INDG2 Technical Brief

 

Floor corporates drian

Partner with Watts

With 140+ years of expertise, we provide the support, knowledge, and product selection needed to efficiently harvest rainwater. Our team of experts provides professional consultation and support at every step of the process.

Contact us at (800) 772-1958 or RainCycle@wattswater.com to get started.

Complete our Courses and Earn CEU Credit

Engineers, architects and specifiers can earn various CEU credit by completing one of our Architectural Record and CE Center courses that cover a wide range of topics.
View CEU Courses