Connect with Even More Confidence
Revolutionary EFV Safety Technology
A commercial kitchen is only as safe as its gas connector. However, this critical safety technology has seen little innovation for decades – until now. Introducing the first ever commercial kitchen Excess Flow Valve (EFV), joining the Blue Hose’s lineup of best-in-class safety accessories and now standard in select Blue Hose® Gas Connector Kits. This industry-first valve limits gas flow if your Blue Hose is disconnected or ruptured, drastically reducing the risk of hazardous leaks and catastrophic equipment failure.
Patented Protection Against Equipment Failure
The new EFV works to prevent kitchen disasters, delivering peace of mind that equipment is always functioning exactly as it should.
Blue Hose Gas Connector Kits
The Blue Hose Gas Connector Kit is the most popular Food Service offering and includes EVERYTHING YOU NEED for a proper installation. All kits are packaged in a display box (except for 72" which is bagged).
NOTE: All kits listed below include a Restraining Device
|
|
|||||||
| Series | Blue Hose | EFV | Safety Quick | SnapFast | 1x Swivel MAX | 2x Swivel MAX | Full Port Valve |
| KIT EFV | ● | ● | ● | ● | |||
| KITS EFV | ● | ● | ● | ● | ● | ||
| KIT2S EFV | ● | ● | ● | ● | ● | ||
| KITCF | ● | ● | |||||
| KITCF2S | ● | ● | ● | ||||
| KITCFS | ● | ● | |||||
| KIT | ● | ● | ● | ||||
| KIT2S | ● | ● | ● | ● | |||
| KITS | ● | ● | ● | ● | |||
Blue Hose Gas Connectors
Select series with desired Accessories. These product offerings are packaged in clear bags.
|
|
||||||
| Series | Blue Hose | Safety Quik | SnapFast | 1x Swivel MAX | 2x Swivel MAX | Restraining Device |
| BP | ● | |||||
| BPCF | ● | ● | ||||
| BPCF2S | ● | ● | ● | |||
| BPCFS | ● | ● | ● | |||
| BPQ | ● | ● | ||||
| BPQR | ● | ● | ● | |||
| BPQ2S | ● | ● | ● | |||
| BPQ2SR | ● | ● | ● | ● | ||
| BPQS | ● | ● | ● | |||
| BPQSR | ● | ● | ● | ● | ||
Learn More About Our Kit Accessories
Commercial EFV
SnapFast
Safety Quik
Swivel MAX
Safety-Set
The Safety-Set® ensures appliances are returned to their precise location beneath fire suppression and ventilation systems after equipment has been moved for cleaning or maintenance.
Restraining Device
Want to learn more? Need support? We’re here to help.
Fill out this form and your local Dormont rep will reach out.