SentryPlus Alert Technology
SentryPlus Alert® Technology Connection Kits for FEBCO Backflow Preventer Flood Protection and Freeze Detection
SentryPlus Alert Technology
SentryPlus Alert® Technology Connection Kits for FEBCO Backflow Preventer Flood Protection and Freeze Detection
Features
- Continuous pressure monitoring automatically generates alert when maintenance or service is required
- Automated notifications to help your team respond quickly before significant damage
- Sensor Control Monitor integrates smart devices with BAS via RS‑485 Modbus or the Nexa® platform through Wi-Fi
- Add-on sensor connection kits to extend flood or freeze monitoring on compatible assemblies and retrofit applications
SentryPlus Alert® technology offers versatile solutions for protection, detection, and notification. Select backflow preventer assemblies feature automatic flood protection by detecting continuous relief valve discharge. This condition can worsen with a blocked or undersized drain and lead to significant damage. Other select assemblies integrated with the system provide early warnings for freezing conditions.
Flood Protection Shutdown Control Valves — Series LFF113FP safeguards property by continuously monitoring RPZ backflow relief valve discharge. When abnormal discharge is detected, the system automatically shuts off the water supply, helping prevent potential flood-related damage.
Series PVS-7000 Engineered Flood Protection Valve Station with SentryPlus Alert technology, a configured water flow control system, assembled from proven, reliable components meets exacting project application requirements. Consists of Series LFF113FP automatic shutdown control valve and relay box, Reduced Pressure Zone backflow preventer (Series LF860 Large), and sensor technology.
Flood Detection — Enhancing reduced pressure zone and detector assemblies with the SentryPlus Alert® system and integrated flood sensors adds proactive notification capabilities to detect continuous relief valve discharge. When paired with an add on connection kit, the sensor is activated to relay alerts for potential flooding events. Connection kit options include BMS, cellular communication, and the Sensor Control Monitor which enables integration with BAS via RS‑485 Modbus or the Nexa® platform through Wi-Fi.
To learn more visit: Flood Protection Backflow System
Freeze Detection — Safeguard small-diameter devices from freezing conditions with sensor-based temperature monitoring. The system can alert facility personnel when the temperature approaches and reaches the freezing point. The alert capability is activated through an add-on connection kit compatible with Wi-Fi networks, BMS, and irrigation management systems (IMS). Each two-sensor kit includes one for the valve assembly and the other for standalone operation at cold-sensitive, water-bearing equipment. Freeze sensor replacements are available.
To learn more visit: Freeze Detection
Flood Detection for Reduced Pressure Zone Assemblies
Series LF860 Large and LF880V
Series 825Y, LF825Y
Series 825YA, LF825YA
Series 860 Small, LF860 Small
Series PVS-7000
Flood Detection for Reduced Pressure Detector Assemblies
Series LF866 and LF886V
Freeze Detection for Vacuum Breakers
Series 765
Freeze Detection for Double Check Valve Assemblies
Series 850 Small, LF850 Small
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Video - How to Activate Your Flood Detection System
Learn how to quickly register, activate, and test your SentryPlus Flood Sensor Upgrade Kit using the Syncta platform for seamless automated flood protection and customizable alerts.
Runtime : 00:02:18Watch Now
Video - Connected Backflow Flood Detection
Learn how Watts flood sensors integrated with backflow prevention assemblies provide real-time alerts for excessive relief valve discharge, helping prevent water damage and facility downtime.
Runtime : 00:01:10Watch Now
Video - Installation - Freeze Sensor Connection Kit
Learn how to install and setup a Freeze Sensor Connection Kit
Runtime : 00:06:41Watch Now
Video - Flood Protection with SentryPlus Alert Technology
SentryPlus promo video
Runtime : 00:01:33Watch Now
Video - Freeze Detection
Activate smart and connected temperature detection to receive freeze alerts on select Watts and Febco valves
Runtime : 00:01:00Watch Now
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SentryPlus Alert Technology