SmartSense
Excess Flow & Thermal Shutoff Valve
Sales Channel: Residential, Commercial and Industrial|Residential
SmartSense
Excess Flow & Thermal Shutoff Valve
Sales Channel: Residential, Commercial and Industrial|Residential
Features
- For use with Dormont gas appliance connectors
- Helps protect against potentially life-threatening situations
- Detects and activates in the event of gas line rupture, disconnection, or fire
- Easy to install by qualified installers and compatible with most residential gas appliances
- Gas connector has a premium antimicrobial coating for increased safety, durability, and longevity
The Dormont SmartSense® safeguards you and your home with its innovative, dual-sensing capabilities. In the event of a gas line rupture, disconnection, or even a fire, SmartSense detects the potential threat and automatically activates itself. The gas connector features a premium antimicrobial coating to inhibit bacteria growth, improve corrosion and UV protection, and enhance flame and smoke resistance.
This device includes two primary components:
- Excess Flow Limiting: The plunger limits gas flow in the event of a gas appliance connector rupture or disconnect, helping to protect against a harmful build-up of gas within the home.
- Fire Safe Shutoff: The thermal ring expands to stop the flow of gas when exposed to extremely high temperatures and the valve reaches 350 to 425 F.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
SmartSense Excess Flow Valve Thermal Shutoff
Learn how the Smart Sense Excess Flow Valve improves gas appliance safety
Runtime : 00:02:36Watch Now
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SmartSense