FRK 850/856/860 D 2 1/2-3
This disc assembly kit includes the parts necessary to repair or replace the check disc of a 2 1/2 and 3 inch double check valve assembly, double check detector assembly and reduced pressure zone assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch double check valve assembly, double check detector assembly and reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 850, 856, 860 |
| Compatible Size Used On | 2 1/2 IN, 3 IN |
| Kit Contents | Seat Disc Assembly, Cover O-ring, Nut, Washer, Lube |
| Kit Type | Disc Kit |
| Lead Free | YES |
| Product Group | KITS |