LFFRK BP HOSE 2 1/2 - 4
This repair kit includes the Type II bypass hose for 2 1/2 - 4 IN N-pattern and in-line double check and reduced pressure zone detector assemblies, series 856, 866, 876V, and 886V.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 - 4 IN Type II DCDA and RPDA
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF856, LF866, LF876, LF886V |
| Compatible Size Used On | 2 1/2 IN to 4 IN |
| Lead Free | YES |
| Product Group | KITS |