ARK C200/C300-RC4 6
This rubbercheck kit includes the parts necessary to repair or replace rubber for either first or second check assembly of a6 inch double check valve assembly, series C200 and C300. All parts are genuine and original to the valve.
Features
- Factory replacement part
- For 6 IN double check and detector assembly
- Includes shutoff disk, check O-ring, E-Clip, sleeve O-rings and lube
- Red silicone check disk material
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | C200, C300 |
| Compatible Size Used On | 6 IN |
| Kit Contents | Shutoff Disc, Check O-ring, E-Clip, Sleeve O-rings, Lube |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |