RK 719-RC4 1
Part of the RK-LF719 Series
Ordering Code: 0889065
UPC: 098268089943
Lead Free: YES
1 Backflow Double Check Repair Kit, Series 719
This 1 IN double check rubber parts valve repair kit for series 719 is designed to protect drinking water supplies from dangerous cross-connections in accordance with national plumbing codes and water authority requirements. This kit consists of a disc rubber, seat O-ring and cover O-ring. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Double check rubber parts valve kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 719 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Disc Rubber, Seat O-ring, Cover O-ring |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |