ARK M400/M500 CK2 2 1/2-3
Features
- Factory replacement kit
- For 2 1/2 to 3 IN valve
- Use on series M400 reduced pressure zone assembly, series M500/LFM500 reduced pressure detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | M400, M500, LFM500 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Second Check Assembly, Check O-ring, Lube |
| Kit Type | Second Check Kit |
| Lead Free | Yes |