GO 94SHH85 2-6
This gear operator kit is designed to replace damaged or lost gear operator on 2 to 6 inch Mueller Series 94 stainless steel high performance butterfly valves with IPX8 rated gear operator. Kit includes gear operator, handwheel, and yoke that mounts the gear operator to the valve. This kit can also be used to convert lever operated valves to gear operated.
Features
- Fits 2 to 6 inch IPX8 rated gear operator model
- Includes gear operator, handwheel, and yoke to mount gear operator to valve
- IPX8 rated gear operator
- Can be used to convert lever operated valves to gear operated valves
| Specifications | |
|---|---|
| Kit Contents | Gear Operator, Handwheel, and Yoke |
| Kit Type | Replacement Part |
| Lead Free | Not In Scope |
| Product Group | BUTTERFLY VALVES - IMPORT |
| Products Used On | 94 |