HHNDWHL 94SHH85 2-6
This handwheel kit is designed to replace the handwheel on 2 to 6 inch Mueller Series 94 stainless steel high performance butterfly valves with IPX8 rated gear operator. This kit contains a handwheel that is 5-3/4 inches in diameter. Fits valve sizes 2 to 6 inch.
Features
- Fits 2 to 6 inch IPX8 rated gear operator model
- Handwheel only
- Handwheel is 5 3/4 inch diameter
- Used to replace lost handwheels
| Specifications | |
|---|---|
| Kit Contents | Handwheel Only |
| Kit Type | Replacement Part |
| Lead Free | Not In Scope |
| Product Group | BUTTERFLY VALVES - IMPORT |
| Products Used On | 94 |