SentryPlus Alert Technology-Strainers
SentryPlus Alert Technology-Strainers
Features
- Delivers reliable detection and notification capabilities
- Requires an add on sensor control monitoring connection kit
- Supports both BAS integration and Wi-Fi communication with the Nexa platform
- Help customers make informed maintenance decisions
- Enables proactive service to prevent costly equipment damage
- Provides a power output port for optional accessories, such as a motorized ball valve
SentryPlus Alert® technology delivers advanced detection and notification capabilities for select wye and duplex strainers. These models incorporate dual pressure sensors that continuously track pressure drop, signaling when the strainer screen becomes obstructed by debris.
When paired with the Sensor Control Monitor connection kit, the Smart Strainer provides real‑time data by RS‑485 Modbus for integration with building automation systems (BAS) or through Wi‑Fi to the Nexa® platform. The system automatically issues alerts when maintenance is needed, such as when differential pressure surpasses a preset threshold.
A dedicated control power output port supports auxiliary components, including motorized ball valves for automatic flushing in wye strainer configurations. This technology can also be used to upgrade existing strainer installations to a Smart Strainer configuration, provided there are pre-existing gauge taps for pressure sensing.
To learn more visit: https://www.watts.com/smart-strainer
SentryPlus Alert technology is available on the following Mueller Steam Specialty models:
Wye Strainer:
752, 758, 758G
Duplex Basket Strainer:
691MFA-SM, 692MFD-SM, 791MFA-SM, 792MFD-SM, 792MFH-SM, 794MFD-SM, 794MFH-SM
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Video - Smart Strainer Differential Pressure Monitoring with Auto Flush
LV1 Overview
Runtime : 00:01:45Watch Now
Video - Installation - Differential Pressure Monitoring for Duplex and Wye Strainers
Installation Differential Pressure Monitoring for Duplex and Wye Strainers
Runtime : 00:06:15Watch Now
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SentryPlus Alert Technology-Strainers