FP-BF-BMS-IMS-FZ
Discontinued - Replaced By: FP-BF-WiFi/BMS/IMS-FZ
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009429
UPC: 098268552652
Lead Free: NO
BMS/IMS Freeze Sensor Connection Kit for 007, LF007, 007M1DCDA, 800M4FR, 800M4QT, LF800M4FR, LF800M4QT Sizes 1/2 to 2 IN
This BMS/IMS connection kit includes a freeze sensor in mounting clip, activation module with mounting hardware, wire nuts (2), and power adapter. Use this kit to add an indicator of the freeze threshold for 800M4 pressure vacuum breaker and 007 double check valve assemblies in a building/irrigation management system (BMS/IMS). For use with Watts series 007, LF007, 007M1DCDA, 800M4FR, 800M4QT, LF800M4FR, LF800M4QT 1/2 to 2 inch sizes.
Features
- Includes a freeze sensor in mounting clip, activation module with mounting hardware, wire nuts (2), and power adapter
- For use with series 800M4FR, LF800M4FR, 800M4QT, LF800M4QT sizes 1/2 to 2 IN
- For use with series 007, LF007, SS007, 007M1DCDA sizes 1/2 to 2 IN
- Detects potential freeze conditions
- Provides continuous monitoring
| Specifications | |
|---|---|
| Brand | Watts |
| Communication Type | BMS/IMS |
| Compatible Series or Model | 007, 007M1DCDA, LF007, SS007, 800M4FR, LF800M4FR, 800M4QT, LF800M4QT |
| Compatible Size Used On | 1/2 IN to 2 IN |
| EAN | 098268552652 |
| Kit Contents | Freeze Sensor in Mounting Clip, Activation Module with Mounting Hardware, 2 Wire Nuts, Power Adapter |
| Kit Type | Activation Kit |
| Lead Free | NO |
| Part Number | 88009429 |
| Series | SentryPlus Alert Technology |