FP-BF-SA-009-1-11/2 M2
Part of the SentryPlus Alert Technology Series
Ordering Code: 1000000318
UPC: 737733053064
Lead Free: YES
Flood Sensor Replacement Kit for 009, LF009, LFU009, SS009, U009 Sizes 1 IN to 1 1/2 IN
This flood sensor replacement kit includes flood sensor and 2 mounting bolts. Use this kit to add flood detection capabilities to Series 009, LF009, LFU009, SS009, U009 sizes 1 to 1 1/2 inch. When a qualifying relief valve discharge occurs, the flood sensor energizes a relay signaling flood detection.
Features
- Includes flood sensor and 2 mounting bolts
- For use with 009, LF009, LFU009, SS009, U009 sizes 1 to 1 1/2 IN
- Detects potential flood conditions with connectivity kits
- Can be added to existing installations
| Specifications | |
|---|---|
| Brand | Watts |
| Communication Type | BMS/Cellular Gateway |
| EAN | 737733053064 |
| Kit Contents | Flood Sensor and Mounting Bolts |
| Kit Type | Upgrade/Repair Kit |
| Lead Free | YES |
| Part Number | 1000000318 |
| Products Used On | 009 |
| Products Used On Size | 3/4 to 1 1/2 IN |
| Series | SentryPlus Alert Technology |