FP-BF-SA-009/909 2-3 M2
Part of the SentryPlus Alert Technology Series
Ordering Code: 1000000319
UPC: 737733053071
Lead Free: YES
Flood Sensor Replacement Kit for 009, LF009, LFU009, SS009, U009, LF909 Sizes 2 IN to 3 IN, 909RPDA Sizes 2 1/2 IN to 3 IN
This flood sensor replacement kit includes flood sensor and 2 sets of mounting bolts, with larger bolts specifically for Series LF009 sizes 2 1/2 to 3 inch. Use this kit to add flood detection capabilities to Series 009, LF009, LFU009, SS009, U009, LF909 sizes 2 to 3 inch, 909RPDA 2 1/2 to 3 inch. When a qualifying relief valve discharge occurs, the flood sensor energizes a relay signaling flood detection.
Features
- Includes flood sensor and 2 sets of mounting bolts
- For use with 009, LF009, LFU009, SS009, U009 sizes 2 to 3 IN
- For use with LF909 sizes 2 to 3 IN
- For use with 909RPDA sizes 2 1/2 to 3 IN
- Detects potential flood conditions with connectivity kits
- Use larger bolts for Series LF009 2 1/2 to 3 inch sizes only
- Can be added to existing installations
| Specifications | |
|---|---|
| Brand | Watts |
| Communication Type | BMS/Cellular Gateway |
| EAN | 737733053071 |
| Kit Contents | Flood Sensor and 2 Sets of Mounting Bolts |
| Kit Type | Upgrade/Repair Kit |
| Lead Free | YES |
| Part Number | 1000000319 |
| Products Used On | 009, 909, 909RPDA |
| Products Used On Size | 2 to 3 IN |
| Series | SentryPlus Alert Technology |