SCM-BF-CONN KIT
Part of the SentryPlus Alert Technology Series
Ordering Code: 1000000788
UPC: 737733059288
Lead Free: YES
Sensor Control Monitor Connection Kit for Backflow Preventers, Sensor Control Monitor, Power Adapter, and Mounting Feet
This sensor control monitor connection kit is designed to activate the sensor and enable flood detection capabilities on the relief valve of a backflow preventer. It enables seamless integration with building management systems. The kit can be hardwired into a BAS using Modbus for alerts and data polling or connected through Wi-Fi for alerts and real time data streaming to Nexa(R). The kit includes a sensor control monitor with two sensor cables, power adapter, mounting feet, and Quick Start Guide. It should be purchased to activate flood detection monitoring and data streaming capabilities for the following backflow preventer series by size range. Watts 009/LF009 sizes 1/2 to 3 IN; LF909, FEBCO 825Y, LF825Y 3/4 to 2 IN; Watts LF919, FEBCO LF860 1/2 to 2 IN; Watts LF909, 909RPDA, 957, 957RPDA, 994, Ames C400/C500, FEBCO LF860, LF866, LF880V, LF886V 2 1/2 to 10; Watts 994RPDA, Ames 5000SS 2 1/2 to 6 IN; 4000SS 2 1/2 to 12 IN.
Features
- Includes a sensor control monitor, power adapter, mounting feet, and Quick Start Guide
- BAS Modbus (RS-485) connectivity for alerts and data polling
- Wi-Fi connectivity for alerts and data streaming to Nexa
- Plug-and-play connection to backflow preventor and BAS
- IP54 Rated Enclosure
| Specifications | |
|---|---|
| Brand | Watts |
| Communication Type | BAS/Wi-Fi |
| Compatible Series or Model | Watts 009/LF009, LF909, LF919, 909RPDA, 957, 957RPDA, 994, 994RPDA; Ames C400, C500, 5000SS, 4000SS, FEBCO LF860, 825Y, LF825Y, LF866, LF880V, LF886V |
| Compatible Size Used On | 1/2 to 12 IN |
| EAN | 737733059288 |
| Kit Contents | Sensor Control Monitor, Power Adapter, Mounting Feet, and Quick Start Guide |
| Kit Type | Activation Kit |
| Lead Free | YES |
| Part Number | 1000000788 |
| Series | SentryPlus Alert Technology |